IESNA:LM-63-2002
[TEST]P1348387
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309835DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 3500K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]641
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
30.5 50.4 91.4 207.3 523.1 1053.7 1668.7 2170.1 2540.3 2718.9
2695.5 2588.9 2515.7 2426.7 2296.6 2118 1831.6 1436.2 992.2 547.7
219.1 76.7 17 1.8 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
30.5 51 89.6 193.3 495.5 1016.8 1606.1 2145.5 2523.3 2716
2706.1 2595.9 2518.6 2426.1 2282 2079.9 1791.2 1408.7 956.5 503.7
217.3 76.7 18.7 1.8 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
30.5 51 87.3 189.2 472.7 972.9 1537.5 2044.2 2400.9 2627.6
2655.7 2564.3 2479.4 2380.4 2219.9 1992.1 1671.7 1247.6 830 430.5
172.8 66.2 17.6 1.8 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
30.5 49.8 87.3 183.9 426.4 888.5 1430.3 1897.8 2245.1 2468.3
2537.4 2473.5 2382.2 2269.1 2091.6 1820.4 1463.1 1039.7 653.7 338.6
123 53.9 16.4 2.3 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
30.5 49.2 82 164 368.4 780.2 1252.9 1680.5 2000.3 2208.8
2288.4 2241.6 2136.1 1997.9 1791.7 1502.4 1136.3 750.3 450.4 226.7
86.7 42.2 15.8 2.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0.6 0 0 0 0 0
30.5 49.2 79.1 148.2 312.8 641.4 1053.7 1423.9 1706.2 1875.5
1945.2 1894.8 1780 1619 1402.2 1099.4 791.3 504.9 280 147
66.8 30.5 13.5 2.9 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
30.5 47.4 75 130 261.2 518.4 831.7 1150.4 1358.9 1493
1532.8 1477.2 1346 1179.7 967 716.9 483.2 290.5 162.8 82
41 20.5 8.8 2.3 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
30.5 46.9 70.3 114.2 201.5 387.2 622.6 864.5 1015.7 1102.9
1102.9 1032.1 900.8 744.5 567 398.3 259.5 153.5 80.2 43.3
23.4 11.1 4.1 1.2 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0
30.5 45.1 66.8 99.6 160.5 271.8 436.4 588.7 694.7 727.5
703.5 633.8 528.3 405.9 292.3 199.7 125.9 70.9 40.4 22.8
11.7 4.1 1.2 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
30.5 43.3 60.9 87.3 127.7 188 284.1 371.9 427.6 435.2
403 346.2 277.6 210.9 149.4 99 59.2 34 20.5 10
3.5 1.2 0 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
30.5 37.5 43.3 48 51.5 52.7 51.5 48 42.8 35.7
29.9 24.6 18.2 10.5 6.4 4.1 2.3 0.6 0 0
0.6 0.6 0.6 0.6 1.2 1.2 1.2 1.2 1.8 1.8
1.8 1.2 1.2 1.2 1.2 1.2 0
30.5 30.5 28.7 25.8 22.3 18.7 15.2 11.7 9.4 7
4.7 2.9 1.8 0.6 0.6 0 0 0 0.6 0.6
0.6 1.2 1.2 1.2 1.2 1.8 1.8 1.8 1.8 2.3
1.8 1.8 1.8 1.8 1.8 1.8 0
30.5 24 18.2 13.5 10 7.6 4.7 2.9 1.2 0.6
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 1.2 1.2 1.2 1.8 1.8 1.8 1.8 1.8
1.8 1.8 1.2 1.2 1.2 1.2 0
30.5 19.9 12.9 8.8 5.9 3.5 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.2 1.8 1.8 1.8 1.8 1.8 1.8 1.8 1.8
1.8 1.2 1.2 1.2 0.6 0.6 0
30.5 17.6 11.1 7 4.1 1.8 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.2
1.2 1.8 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
1.8 1.8 1.2 1.2 0.6 0.6 0
30.5 17 10.5 6.4 4.1 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.2
1.8 1.8 2.3 2.3 2.9 2.3 2.9 2.9 2.3 2.3
1.8 1.8 1.2 1.2 0.6 0.6 0
